KQ2VS09-34AP
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:NPT (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_8/kq2vs_hshume_fs_inch.prj},{NB=KQ2VS09-34AP},{GUI=KQ2VS09-34*P},{OD=5/16},{T=1/8},{MATERIAL=A},{TUBE=09},{PORT=34},{H=8.00},{D1=13.2},{D2=17.6},{L1=23.5},{L2=14.3},{L3=25.2},{A=19.8},{M=14.2},{EA1=16.0},{EA2=11.2},{MPS=6.0},{CNSMASSEXACT=19.6},{B1=2.800},{B2=2.500},{DX=11.200},{DX1=14.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SMC
Description
KQ2VS (Inch) - Hexagon Socket Head Universal Male Elbow (Face Seal)
Bill of material
KQ2VS09-34AP
GUI
KQ2VS09-34*P
KQ2VS09-34*P
Applicable tubing O.D.
5/16
5/16
Connection thread NPT
1/8
1/8
Model
KQ2VS09-34AP
KQ2VS09-34AP
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Width across flats
8.00
8.00
mm
D1
13.2
13.2
mm
D2
17.6
17.6
mm
L1
23.5
23.5
mm
L2
14.3
14.3
mm
L3
25.2
25.2
mm
A
19.8
19.8
mm
M
14.2
14.2
mm
Effective area Nylon
16.0
16.0
mm^2
Effective area Urethane
11.2
11.2
mm^2
Min.port size
6.0
6.0
mm
Mass
19.6
19.6
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型