KQ2Y07-U03A
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:Rc,G,NPT,NPTF
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_5/kq2y_mrt_gs_inch.prj},{NB=KQ2Y07-U03A},{GUI=KQ2Y07-U03},{OD=1/4},{T=3/8},{MATERIAL=A},{H=17.46},{D1=11.1},{D2=10},{L1=16.5},{L2=22.3},{L3=16.5},{A=32.4},{M=13.3},{EA1=11.3},{EA2=10.0},{MBS=4.5},{CNSMASSEXACT=24.3},{DX=8.000},{HL=8.750}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
SMC
Description
KQ2Y (Inch) - Male Run Tee (Gasket Seal)
Bill of material
KQ2Y07-U03A
GUI
KQ2Y07-U03
KQ2Y07-U03
Applicable tubing O.D.(inch)
1/4
1/4
Connection thread
3/8
3/8
Model
KQ2Y07-U03A
KQ2Y07-U03A
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Width across flats
17.46
17.46
mm
D1
11.1
11.1
mm
D2
10
10
mm
L1
16.5
16.5
mm
L2
22.3
22.3
mm
L3
16.5
16.5
mm
A
32.4
32.4
mm
M
13.3
13.3
mm
Effective area Nylon
11.3
11.3
mm^2
Effective area Urethane
10.0
10.0
mm^2
Min.bore size
4.5
4.5
mm
Mass
24.3
24.3
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型