KPU06-00
SMC
bp4_air_line_equipment
fittings_and_tubing
KP Clean one-touch Fittings For Blowing
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kp/kpu_u.prj},{NB=KPU06-00},{OD=6},{MODEL=KPU06-00},{D=12.8},{L1=40.1},{L2=21.8},{P=12.8},{Q=11.7},{M=18.5},{EA1=10},{EA2=10},{CNSMASSEXACT=10},{DV1=11.5},{DV2=7.0},{DV3=12},{DV4=10.0},{DV5=7.1},{LV1=1.5},{LV2=0.6},{LV3=2.5},{LV4=11.0},{LV5=0.8},{LV6=5.4},{LV7=2.9},{LV8=15.0},{LH1=13.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
SMC
Description
KPU - Union "Y"
Bill of material
KPU06-00
Applicable tubing O.D.
6
6
mm
Model
KPU06-00
KPU06-00
The maximum diameter
12.8
12.8
mm
L1
40.1
40.1
mm
L2
21.8
21.8
mm
P
12.8
12.8
mm
Q
11.7
11.7
mm
M
18.5
18.5
mm
Effective area TPH
10
10
mm^2
Effective area TPS
10
10
mm^2
Mass
10
10
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型