KJL23-99
SMC
bp4_air_line_equipment
fittings_and_tubing
KJ Miniatur One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kj/kjl_pe.prj},{NB=KJL23-99},{IDNR=},{S=3.2},{F=3.2},{PART=KJL23-99},{D1=8.4},{D2=6},{L1=14.5},{L2=23.8},{A=15.3},{M=12.7},{N=2.6},{U=2.2},{W=1.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
KJL Plug-in Elbow - Miniature One-touch Fittings KJL Plug-in Elbow
Bill of material
KJL23-99
Tube Outer Diameter
3.2
3.2
mm
Fitting Size
3.2
3.2
mm
Max. Diameter
8.4
8.4
mm
D2
6
6
mm
L1
14.5
14.5
mm
L2
23.8
23.8
mm
A
15.3
15.3
mm
M
12.7
12.7
mm
Effective Area Nylon
2.6
2.6
mm²
Effective Area Urethane
2.2
2.2
mm²
Weight
1.0
1.0
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型