KFY08B-02
SMC
bp4_air_line_equipment
fittings_and_tubing
KF Insert Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kf/kfy_mrt.prj},{NB=KFY08B-02},{OD=8},{ID=6.0},{R=R1/4},{ND=13.157},{SEAL=},{MODEL1=KFY08B-02},{H1=12},{H2=14},{L1=27.3},{L2=24.3},{L3=23},{L4=17.0},{M=13.3},{D=5.0},{A=44.3},{EA=27.0},{CNSMASSEXACT=50},{DV1=9},{DV2=12},{LV1=7.8},{LV2=4.5},{LV3=24.0},{LH1=7.8},{LH2=4.5},{LH3=19.3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 37
HELP_VARIABLE
Company
SMC
Description
KFY - Male Run Tee
Bill of material
KFY08B-02
Applicable tubing size O.D.
8
8
mm
Applicable tubing size I.D.
6.0
6.0
mm
Connection thread
R1/4
R1/4
Model
KFY08B-02
KFY08B-02
Male thread seal method
(-) Without seal
(S) With seal
(-) Without seal
(S) With seal
Width across flats
12
12
mm
Width across flats
14
14
mm
L1
27.3
27.3
mm
L2
24.3
24.3
mm
L3
23
23
mm
L4
17.0
17.0
mm
M
13.3
13.3
mm
D
5.0
5.0
mm
A
44.3
44.3
mm
Effective area
27.0
27.0
mm^2
Mass
50
50
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型