SRH3000-01
SMC
bp4_air_line_equipment
air_line_equipment
SRH Clean Regulator
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/srh/srh_asmtab.prj},{NB=SRH3000-01(0)},{BODY=(3) 1/4},{GRADE=0},{PRESSURE=0},{MECHANISM=0},{THREAD1=01},{ORIENTATION=},{OMSC=},{THREAD2=0},{PPATH=assembly/srh_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
SRH - Clean Regulator
Bill of material
SRH3000-01
Body size
(3) 1/4
(3) 1/4
Washing grade
(0) Grade A
(1) Grade B
(0) Grade A
(1) Grade B
Set pressure
(0) 0.02 to 0.2 MPa
(1) 0.05 to 0.7 MPa
(0) 0.02 to 0.2 MPa
(1) 0.05 to 0.7 MPa
Relief mechanism
(0) Non-relief
(1) Relief
(0) Non-relief
(1) Relief
Port size
(01) Rc 1/8
(02) Rc 1/4
(A2) URJF 1/4 (With metal gasket seal fitting)
(01) Rc 1/8
(02) Rc 1/4
(A2) URJF 1/4 (With metal gasket seal fitting)
Gauge port orientation
(-) Standard
(R) R Specification
(-) Standard
(R) R Specification
Made to order
(-) None
(X210) EPDM seals
(X211) With relief port fittings (Applicable tube O.D.:dia4)
(X216) Machined relief port M5 thread
(X233) Handle operation product with reduced torque
(X234) Aluminum body
(-) None
(X210) EPDM seals
(X211) With relief port fittings (Applicable tube O.D.:dia4)
(X216) Machined relief port M5 thread
(X233) Handle operation product with reduced torque
(X234) Aluminum body
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型