GS40-M5
SMC
bp4_air_line_equipment
air_line_equipment
Pressure Gauges
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/pressure_gauges/gs40_asmtab.prj},{NB=GS40-M5 (0)},{SIZE=M5},{ACCESSORY=},{UNIT=},{WIRE=},{THREAD=0},{PPATH=gs40/assembly/gs40_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
GS40 - Digital Pressure Sensor
Bill of material
GS40-M5
Port size
(M5) M5 (Female thread)
(01) R 1/8
(02) R 1/4
(M5) M5 (Female thread)
(01) R 1/8
(02) R 1/4
Accessory
(-) None
(B) Bracket (Available M5 type only)
(-) None
(B) Bracket (Available M5 type only)
Unit specifications
(-) With the unit switching function
(M) Fixed in SI unit (MPa)
(-) With the unit switching function
(M) Fixed in SI unit (MPa)
Comment
Under the New Measurement Law, sales of gauges with the unit MPa and psi have not been allowed for use in Japan.
Lead wire length
(-) 0.6 m
(X202) 5 m
(-) 0.6 m
(X202) 5 m
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型