GP46-10-01
SMC
bp4_air_line_equipment
air_line_equipment
Pressure Gauges
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/pressure_gauges/gp46.prj},{NB=GP46-10-01},{SIZE=(46) dia42.5},{MAXPRESSURE=10},{THREAD=01},{OPTION1=},{LIGHT=},{ATTACHMENT=},{OPTION2=},{CE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
GP46 - Pressure Gauge with Switch
Bill of material
GP46-10-01
Outside diameter size
(46) dia42.5
Max.display pressure
(10) 1.0MPa
(P10) 1.0MPa,150psi
(10) 1.0MPa
(P10) 1.0MPa,150psi
Connection thread
(01) R 1/8
(02) R1/4
(01) R 1/8
(02) R1/4
Option1
(-) None
(M) With M5(Female thread)
(-) None
(M) With M5(Female thread)
Indicator light
(-) Without indicator light
(L2) Neon light(AC100V to 220V)
(L5) LED/DC24V
(-) Without indicator light
(L2) Neon light(AC100V to 220V)
(L5) LED/DC24V
Attachment
(-) Without cover ring assembly
(C) Clear cover has no protrusion (Clear cover is irremovable)
(-) Without cover ring assembly
(C) Clear cover has no protrusion (Clear cover is irremovable)
Option2
(-) None
(X201) Lead wire length 3 m
(-) None
(X201) Lead wire length 3 m
CE compliant
(-) None
(Q) Corresponding to the CE mark (Rated voltage:DC30V/AC125V)
(-) None
(Q) Corresponding to the CE mark (Rated voltage:DC30V/AC125V)
Comment
-
Previews
3D
2D
下載CAD模型
生成CAD模型