G43-2-01
SMC
bp4_air_line_equipment
air_line_equipment
Pressure Gauges
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/pressure_gauges/g43.prj},{NB=G43-2-01},{SIZE=(43) dia43},{MAXPRESSURE=2},{THREAD=01},{OPTION=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
G43 - Pressure Gauge for General Purpose
Bill of material
G43-2-01
Outside diameter size
(43) dia43
Max.display pressure
(2) 0.2MPa
(3) 0.3MPa
(4) 0.4MPa
(6) 0.6MPa
(7) 0.7MPa
(10) 1.0MPa
(P2) 0.2MPa,30psi
(P4) 0.4MPa,60psi
(P6) 0.6MPa,90psi
(P7) 0.7MPa,100psi
(P10) 1.0MPa,150psi
(2) 0.2MPa
(3) 0.3MPa
(4) 0.4MPa
(6) 0.6MPa
(7) 0.7MPa
(10) 1.0MPa
(P2) 0.2MPa,30psi
(P4) 0.4MPa,60psi
(P6) 0.6MPa,90psi
(P7) 0.7MPa,100psi
(P10) 1.0MPa,150psi
Connection thread size
(01) R 1/8
(02) R1/4
(01) R 1/8
(02) R1/4
Option
(-) None
(X3) Wetted parts stainless steel
(X4) Oil-free (Wetted parts degrease washing)
(-) None
(X3) Wetted parts stainless steel
(X4) Oil-free (Wetted parts degrease washing)
Comment
-
Previews
3D
2D
下載CAD模型
生成CAD模型