G36-2-01
SMC
bp4_air_line_equipment
air_line_equipment
Pressure Gauges
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/pressure_gauges/g36_ga36.prj},{NB=G36-2-01},{TYPE=},{SIZE=(36) dia37.5},{MAXPRESSURE=2},{THREAD=(01) R1/8},{OPTION1=},{OPTION2=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
G36/GA36 - Pressure Gauge for General Purpose/With Limit Indicator
Bill of material
G36-2-01
Type
(-) Back side thread
(A) Vertical side thread
(-) Back side thread
(A) Vertical side thread
Outside diameter size
(36) dia37.5
Max.display pressure
(2) 0.2MPa
(4) 0.4MPa
(7) 0.7MPa
(10) 1.0MPa
(15) 1.5MPa
(P2) 0.2MPa,30psi
(P4) 0.4MPa,60psi
(P7) 0.7MPa,100psi
(P10) 1.0MPa,150psi
(P15) 1.5MPa,220psi
(2) 0.2MPa
(4) 0.4MPa
(7) 0.7MPa
(10) 1.0MPa
(15) 1.5MPa
(P2) 0.2MPa,30psi
(P4) 0.4MPa,60psi
(P7) 0.7MPa,100psi
(P10) 1.0MPa,150psi
(P15) 1.5MPa,220psi
Connection thread
(01) R 1/8
Option1
(-) None
(M) M5(Female thread)
(-) None
(M) M5(Female thread)
Option2
(-) None
(X4) Oil-free (Wetted parts degrease washing)
(-) None
(X4) Oil-free (Wetted parts degrease washing)
Comment
-
Previews
3D
2D
下載CAD模型
生成CAD模型