ACG20D-01G1-B
SMC
bp4_air_line_equipment
air_line_equipment
new_modular_f_r_l_built_in_pressure_gauge
With Attachment Ass'y
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/new_modular_f_r_l_built_in_pressure_gauge/acg_b_with_attachment/acg_d_b_wa_asmtab.prj},{NB=ACG20D-01G1-B(0)_2},{BODY=20},{BODYX=20},{THREAD1=},{PORT=01},{OPTIONA=},{ATTACHMENTF=},{SEMISTANDARDG=},{SEMISTANDARDH=},{SEMISTANDARDI=},{SEMISTANDARDK=},{SEMISTANDARDL=},{SEMISTANDRADN=},{THREAD2=0},{AF=20},{AR=20},{AL=20},{YT=Y200T},{Y=Y200},{PPATH=acg_d_b_wa/assembly/acg_d_b_wa_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
ACG_D-B - With Attachment
Bill of material
ACG20D-01G1-B
Body
20
20
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(01) 1/8
(02) 1/4
(01) 1/8
(02) 1/4
Float type auto drain
(-) Without auto drain
(C) Float type auto drain (N.C.)
(-) Without auto drain
(C) Float type auto drain (N.C.)
3-port valve for residual pressure release
(-) Without attachment
(V) Mounting position: AWG+AFM+V
(V1) Mounting position: V+AWG□K+AFM
(-) Without attachment
(V) Mounting position: AWG+AFM+V
(V1) Mounting position: V+AWG□K+AFM
Set pressure
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(C) With bowl guard
(6C) Nylon bowl with bowl guard
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(C) With bowl guard
(6C) Nylon bowl with bowl guard
Filter drain port
(-) With drain cock
(J) Drain guide 1/8
(-) With drain cock
(J) Drain guide 1/8
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Pressure unit
(-) Name plate and pressure gauge in imperial units: MPa
(-) Name plate and pressure gauge in imperial units: MPa
Thread on/off
on
off
on
off
Previews
3D
2D
下載CAD模型
生成CAD模型