ACG20-01G1-B
SMC
bp4_air_line_equipment
air_line_equipment
new_modular_f_r_l_built_in_pressure_gauge
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/new_modular_f_r_l_built_in_pressure_gauge/acg_b_asmtab.prj},{NB=ACG20-01G1-B(0)},{BODY=20},{BODYX=20},{THREAD1=},{PORT=01},{OPTIONA=},{SEMISTANDARDG=},{SEMISTANDARDH=},{SEMISTANDARDI=},{SEMISTANDARDJ=},{SEMISTANDARDK=},{SEMISTANDARDL=},{SEMISTANDARDM=},{SEMISTANDRADN=},{THREAD2=0},{AF=20},{AR=20},{AL=20},{YT=Y200T},{Y=Y200},{PPATH=acg_b/assembly/acg_b_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
ACG-B - Air Filter + Regulator + Lubricator
Bill of material
ACG20-01G1-B
Body
20
20
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(01) 1/8
(02) 1/4
(01) 1/8
(02) 1/4
Float type auto drain
(-) Without auto drain
(C) Float type auto drain (N.C.)
(-) Without auto drain
(C) Float type auto drain (N.C.)
Set pressure
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(C) With bowl guard
(6C) Nylon bowl with bowl guard
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(C) With bowl guard
(6C) Nylon bowl with bowl guard
Filter drain port
(-) With drain cock
(J) Drain guide 1/8
(-) With drain cock
(J) Drain guide 1/8
Lubricator lubricant exhaust port
(-) Without drain cock
(3) Lubricator with drain cock
(-) Without drain cock
(3) Lubricator with drain cock
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Knob
(-) Regulator with downward facing handle
(Y) Regulator with upward facing handle
(-) Regulator with downward facing handle
(Y) Regulator with upward facing handle
Pressure unit
(-) Name plate and pressure gauge in imperial units: MPa
(-) Name plate and pressure gauge in imperial units: MPa
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型