VHS20-01A
SMC
bp4_air_line_equipment
air_line_equipment
new_modular_f_r_l_built_in_pressure_gauge
Accessories
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/new_modular_f_r_l_built_in_pressure_gauge/accessories/vhs_asmtab.prj},{NB=VHS20-01A(0)_ACG_B},{SIZE=20},{THREAD1=},{PORT=01},{MATERIAL=A},{OPTION1=},{OPTION2=},{SPEC1=},{SPEC2=},{SPEC3=},{OMSC=},{THREAD2=0},{NENN=VHS20},{YY=20},{SIZEX=2},{LEFT=20.000},{RIGHT=20.000},{PPATH=vhs/vhs_single/assembly/vhs_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
VHS20/30/40 - Conforming To OSHA Standard: Pressure Relief 3 Port Valve With Locking Holes(Single action)
Bill of material
VHS20-01A
Body size
20
20
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(01) 1/8
(02) 1/4
(01) 1/8
(02) 1/4
Handle/bonnet material
(A) Flame resistant PBT
(B) Aluminum
(A) Flame resistant PBT
(B) Aluminum
Bracket
(-) None
(B) With bracket
(-) None
(B) With bracket
Built-in silencer
(-) None
(S) Built-in silencer (EXH port)
(-) None
(S) Built-in silencer (EXH port)
Semi-standard: Handle color
(-) None
(K) Handle color:Black
(-) None
(K) Handle color:Black
Semi-standard: Flow direction
(-) None
(R) Flow direction: Right to Left
(-) None
(R) Flow direction: Right to Left
Semi-standard: Unit displayed on label
N/A
N/A
Made to order
(-) None
(-X1) Body:Red
(-) None
(-X1) Body:Red
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型