IR1000-01
SMC
bp4_air_line_equipment
air_line_equipment
IR Precision Regulator
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/ir/ir_asmtab.prj},{NB=IR1000-01(0)},{BODY=(1) IR1000},{TYPE=0},{PRESSURE=0},{THREAD1=},{PORT=01},{ACCESSORY=},{SUFFIX1=},{SUFFIX2=},{OMSC=},{SWITCH=},{COM=According to different order of selections,selected items may be resetted.},{THREAD2=0},{PPATH=ir/assembly/ir_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
IR - Precision Regulator
Bill of material
IR1000-01
Body size
(1) IR1000
(1) IR1000
Type of setting
(0) Basic type (Handle)
(0) Basic type (Handle)
Regulating pressure range
(0) 0.005 to 0.2MPa
(1) 0.01 to 0.4MPa
(2) 0.01 to 0.8MPa
(0) 0.005 to 0.2MPa
(1) 0.01 to 0.4MPa
(2) 0.01 to 0.8MPa
Port thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(01) 1/8
(01) 1/8
Accessory
(-) None
(B) With bracket
(G) With pressure gauge
(BG) With bracket + With pressure gauge
(-) None
(B) With bracket
(G) With pressure gauge
(BG) With bracket + With pressure gauge
Suffix1
(-) None
(T) For high temp. enviroments (-5 to 100 degree Celsius) (Max. 80 degree Celsius with pressure gauge)
(-) None
(T) For high temp. enviroments (-5 to 100 degree Celsius) (Max. 80 degree Celsius with pressure gauge)
Suffix2
(-) None
(R) Pressure gauge,Bracket,Name plate,Mounting on the opposite side
(-) None
(R) Pressure gauge,Bracket,Name plate,Mounting on the opposite side
Made to order
(-) None
(X1) Non-grease specifications
(X465) With digital pressure switch (ISE30A)
(-) None
(X1) Non-grease specifications
(X465) With digital pressure switch (ISE30A)
Switch specifications
N/A
N/A
Comment
According to different order of selections,selected items may be resetted.
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型