HF2-BAC30D-02
SMC
bp4_air_line_equipment
air_line_equipment
Air Combination Unit
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/hf2/hf2-bac_d_asmtab.prj},{NB=HF2-BAC30D-02},{TYPE=(HF2-BAC30D) HF2-BFA30 + HF2-BFB30 + HF2-BFC30 + HF2-BFD30},{SIZE=30},{THREAD1=},{PORT=02},{SEMISTANDARDF=},{THREAD2=0},{A=224.6},{B=151.1},{C=21.5},{E=30.0},{F=55.1},{G=35},{J=26.5},{M=41},{N=57.2},{Q1=35},{Q2=0},{R=7},{S=14},{U=6},{V1=42.5},{V2=42.5},{TYP=4},{PPATH=assembly/hf2-bac_d_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
HF2-BAC*D - Air Combination Unit
Bill of material
HF2-BAC30D-02
Modular type
(HF2-BAC30D) HF2-BFA30 + HF2-BFB30 + HF2-BFC30 + HF2-BFD30
(HF2-BAC30D) HF2-BFA30 + HF2-BFB30 + HF2-BFC30 + HF2-BFD30
Body size
30
30
Thread type
(-) Rc
(F) G
(N) NPT
(-) Rc
(F) G
(N) NPT
Port size
(02) 1/4
(03) 3/8
(02) 1/4
(03) 3/8
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Thread on/off
on
off
on
off
A
224.6
224.6
B
151.1
151.1
C
21.5
21.5
E
30.0
30.0
F
55.1
55.1
G
35
35
J
26.5
26.5
M
41
41
N
57.2
57.2
Q1
35
35
Q2
0
0
R
7
7
S
14
14
U
6
6
V1
42.5
42.5
V2
42.5
42.5
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型