AW20-01-A
SMC
bp4_air_line_equipment
air_line_equipment
New Modular F.R.L Unit (AC-A)
New Series AW
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/frl_new/aw_series/aw_a_asmtab.prj},{NB=AW20-01-A(0)},{BODY=20},{BODYX=20},{THREAD1=},{PORT=01},{OPTIONA=},{OPTIONB=},{OPTIONC=},{SEMISTANDARDD=},{SEMISTANDARDE=},{SEMISTANDARDF=},{SEMISTANDARDG=},{SEMISTANDARDH=},{SEMISTANDARDI=},{THREAD2=0},{A=40},{PPATH=aw_a/assembly/aw_a_asmsbl.prj},{OMSC=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
SMC
Description
AW-A - Filter Regulator
Bill of material
AW20-01-A
Body size
20
20
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(01) 1/8
(02) 1/4
(01) 1/8
(02) 1/4
Mounting
(-) Without mounting option
(B) With bracket
(H) With set nut (for panel fitting)
(-) Without mounting option
(B) With bracket
(H) With set nut (for panel fitting)
Float type auto drain
(-) Without auto drain
(C) Float type auto drain (N.C.)
(-) Without auto drain
(C) Float type auto drain (N.C.)
Pressure gauge
(-) Without pressure gauge
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(-) Without pressure gauge
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
Set pressure
(-) 0.05 to 0.7 MPa setting
(1) 0.02 to 0.2 MPa setting
(-) 0.05 to 0.7 MPa setting
(1) 0.02 to 0.2 MPa setting
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(C) With bowl guard
(6C) Nylon bowl with bowl guard
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(C) With bowl guard
(6C) Nylon bowl with bowl guard
Drain port
(-) With drain cock
(J) Drain guide 1/8
(-) With drain cock
(J) Drain guide 1/8
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Pressure unit
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
Thread on/off
on
off
on
off
Made to order
(-) Without order
(-X406) 0.4 MPa setting
(-X2068) 0.85 MPa setting
(-) Without order
(-X406) 0.4 MPa setting
(-X2068) 0.85 MPa setting
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型