VP546E-5KVOZ1-X660
SMC
bp4_air_line_equipment
air_line_equipment
AMS Air Management System
Components for Air Management System
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/ams/components_for_air_management_system/vp_46e_x660_x661_asmtab.prj},{NB=VP546E-5KVOZ1-X660(0)},{SERIES=VP500},{TYPE=(E) Residual pressure relief 3-port solenoid valve},{VOLTAGE=(5) 24VDC},{CONNECTOR=KVO},{SUPPRESSOR=(Z) With light/surge voltage suppressor},{MANUAL=},{DIRECTION=},{FUNCTION=},{OMSC=X660},{THREAD=0},{PPATH=vp_x660_x661/assembly/vp_46e_x660_x661_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
VP_46E-X660/X661 - Residual Pressure Relief 3-port Solenoid Valve
Bill of material
VP546E-5KVOZ1-X660
Series
VP500
VP500
Solenoid valve type
(E) Residual pressure relief 3-port solenoid valve
Rated voltage
(5) 24VDC
M12 connector
(KVO) Without connector
(KVO) Without connector
Light/Surge voltage suppressor
(Z) With light/surge voltage suppressor
Manual override
(-) Non-locking push type
(E) Push-turn locking type (Manual)
(-) Non-locking push type
(E) Push-turn locking type (Manual)
Flow direction
(-) Left to right
(-) Left to right
Soft start-up function
(-) None
(S) With soft start-up function
(-) None
(S) With soft start-up function
Made to order
(X660) N.C.specification,Special cable entry direction
(X661) N.O.specification,Special cable entry direction
(X660) N.C.specification,Special cable entry direction
(X661) N.O.specification,Special cable entry direction
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型