IITV00-02 0090-0MN
SMC
bp3_vacuum_equipment
vacuum_regulators
ITV Electro-Pneumatic Regulator
Powered by
CAD模型選擇
{smc/bp3_vacuum_equipment/vacuum_regulators/itv/itv009_manifold_asmtab.prj},{NB=IITV00-02_0090-0MN(0)},{STATION=2},{SIZE=},{OPTION=},{SS=SINGLE SPEC=>},{PRESSURE=(9) -100kPa},{VOLTAGE=0},{INPUT=0},{FITTING=},{CONNECTOR=N},{THREAD2=0},{PPATH=itv009_manifold/assembly/itv009_manifold_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
ITV009 - Compact Vacuum Regulator/Manifold
Bill of material
IITV00-02_0090-0MN
Stations
One-touch fitting size for supply/exhaust parts (End plate)
(-) dia6 (Light gray)
(U) dia1/4" (Orange)
(-) dia6 (Light gray)
(U) dia1/4" (Orange)
Option
(-) The specified stations
(03) 3 stations
(04) 4 stations
(05) 5 stations
(06) 6 stations
(07) 7 stations
(08) 8 stations
(09) 9 stations
(10) 10 stations
(-) The specified stations
(03) 3 stations
(04) 4 stations
(05) 5 stations
(06) 6 stations
(07) 7 stations
(08) 8 stations
(09) 9 stations
(10) 10 stations
SS
SINGLE SPEC=>
Pressure range
(9) -100kPa
Power supply voltage
(0) DC24V+10%/-10%
(1) DC12 to 15V
(0) DC24V+10%/-10%
(1) DC12 to 15V
Input signal
(0) Current type 4 to 20 mA DC (Sink type)
(1) Current type 0 to 20 mA DC (Sink type)
(2) Voltage type 0 to 5 VDC
(3) Voltage type 0 to 10 VDC
(0) Current type 4 to 20 mA DC (Sink type)
(1) Current type 0 to 20 mA DC (Sink type)
(2) Voltage type 0 to 5 VDC
(3) Voltage type 0 to 10 VDC
Built-in One-touch fittings type
(-) Metric size (Light gray) VAC(1):dia6 OUT(2):dia4 ATM(3):dia6
(U) Inch size (Orange) VAC(1):dia1/4" OUT(2):dia5/32" ATM(3):dia1/4"
(-) Metric size (Light gray) VAC(1):dia6 OUT(2):dia4 ATM(3):dia6
(U) Inch size (Orange) VAC(1):dia1/4" OUT(2):dia5/32" ATM(3):dia1/4"
Cable connector
(N) Without cable connector
(S) Straight type 3 m
(L) Right angle type 2 m
(N) Without cable connector
(S) Straight type 3 m
(L) Right angle type 2 m
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型