XLC-100-1-X152
SMC
bp3_vacuum_equipment
High Vacuum Valve
XL Aluminum High Vacuum Angle Valve
Powered by
CAD模型選擇
{smc/bp3_vacuum_equipment/high_vacuum_valve/xl/xlc-x152_asmtab.prj},{NB=XLC-100-1-X152},{SIZE=100},{TYPE=},{DIRECTION=},{TEMPERATURE=},{AUTOSW=},{LEAD=},{NUMBER=},{SURFACE=},{SEAL=},{CHANGED=},{PPATH=xlc-x152/assembly/xlc-x152_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
XLC-X152 - Aluminum High Vacuum Angle Valve/Double Acting/Bellows Seal
Bill of material
XLC-100-1-X152
Flange size
100
100
mm
Flange type
(-) KF (NW)
(D) K (DN)
(-) KF (NW)
(D) K (DN)
Indicator/Pilot port direction
(-) Flange side without indicator
(K) Left flange surface without indicator
(L) Rear flange surface without indicator
(M) Right flange surface without indicator
(-) Flange side without indicator
(K) Left flange surface without indicator
(L) Rear flange surface without indicator
(M) Right flange surface without indicator
Temperature specifications/Heater
(-) 5 to 60 °C
(H0) 5 to 150 °C
(H4) 5 to 150 °C with 100 °C heater
(H5) 5 to 150 °C with 120 °C heater
(-) 5 to 60 °C
(H0) 5 to 150 °C
(H4) 5 to 150 °C with 100 °C heater
(H5) 5 to 150 °C with 120 °C heater
Auto switch type
(-) Without auto switch (Without built-in magnet)
M9// Without auto switch (With built-in magnet)
M9N Solid state-General-Grommet-Indicator light: Yes-3 wire (NPN)-In line
M9B Solid state-General-Grommet-Indicator light: Yes-2 wire-In line
M9P Solid state-General-Grommet-Indicator light: Yes-3 wire (PNP)-In line
A90 Reed-General-Grommet-Indicator light: No-2 wire-In line
A93 Reed-General-Grommet-Indicator light: Yes-2 wire-In line
(-) Without auto switch (Without built-in magnet)
M9// Without auto switch (With built-in magnet)
M9N Solid state-General-Grommet-Indicator light: Yes-3 wire (NPN)-In line
M9B Solid state-General-Grommet-Indicator light: Yes-2 wire-In line
M9P Solid state-General-Grommet-Indicator light: Yes-3 wire (PNP)-In line
A90 Reed-General-Grommet-Indicator light: No-2 wire-In line
A93 Reed-General-Grommet-Indicator light: Yes-2 wire-In line
Lead wire length for Switch
N/A
N/A
Number of auto switches/Mouting position
(-) Without auto switch
(-) Without auto switch
Body surface treatment
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
Seal materials
(-) Seal material: FKM, Compound no.: 1349-80
(N1) Seal material: EPDM, Compound no.: 2101-80
(P1) Seal material: Barrel Perfluoro®, Compound no.: 70W
(Q1) Seal material: Kalrez®, Compound no.: 4079
(R1) Seal material: Chemraz®, Compound no.: SS592
(R2) Chemraz®, Compound no.: SS630
(R3) Seal material: Chemraz®, Compound no.: SSE38
(S1) Seal material: VMQ, Compound no.: 1232-70
(T1) Seal material: FKM for Plasma, Compound no.: 3310-75
(U1) Seal material: ULTIC ARMOR®, Compound no.: UA4640
(-) Seal material: FKM, Compound no.: 1349-80
(N1) Seal material: EPDM, Compound no.: 2101-80
(P1) Seal material: Barrel Perfluoro®, Compound no.: 70W
(Q1) Seal material: Kalrez®, Compound no.: 4079
(R1) Seal material: Chemraz®, Compound no.: SS592
(R2) Chemraz®, Compound no.: SS630
(R3) Seal material: Chemraz®, Compound no.: SSE38
(S1) Seal material: VMQ, Compound no.: 1232-70
(T1) Seal material: FKM for Plasma, Compound no.: 3310-75
(U1) Seal material: ULTIC ARMOR®, Compound no.: UA4640
Part with changed seal material and leakage
(-) Internal: 1.3 x 10^-10 (FKM) External: 1.3 x 10^-11 (FKM)
(-) Internal: 1.3 x 10^-10 (FKM) External: 1.3 x 10^-11 (FKM)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型