XGTP311-50336-1
SMC
bp3_vacuum_equipment
High Vacuum Valve
XGTP For 300 mm wafer Parallel Seal Type Slit Valve
Powered by
CAD模型選擇
{smc/bp3_vacuum_equipment/high_vacuum_valve/xgtp/xgtp_asmtab.prj},{NB=XGTP311-50336-1(1_0)},{TYPE=1},{MAT=1},{SWITCH=},{LOCK=},{POS=1},{THREAD=0},{PPATH=xgtp/assembly/xgtp_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
XGTP - For 300 mm wafer Parallel Seal Type Slit Valve
Bill of material
XGTP311-50336-1
Valve type
(1) Insert type (Without body)
(2) Cassette type (Standard)
(3) Cassette type (Half MESK)
(1) Insert type (Without body)
(2) Cassette type (Standard)
(3) Cassette type (Half MESK)
Gate seal material
(1) FKM
(2) Kalrze 4079
(1) FKM
(2) Kalrze 4079
Auto switch and the connector
(-) None
(A) D-A93,Without connector,Lead wire: 0.5 m,Operating temperature range: 20℃ to 60℃
(C) D-A93,Multiple connertor(AMP),Operating temperature range: 20℃ to 60℃
(F) D-A93,D-sub connector,Operating temperature range: 20℃ to 60℃
(-) None
(A) D-A93,Without connector,Lead wire: 0.5 m,Operating temperature range: 20℃ to 60℃
(C) D-A93,Multiple connertor(AMP),Operating temperature range: 20℃ to 60℃
(F) D-A93,D-sub connector,Operating temperature range: 20℃ to 60℃
End lock
(-) OPEN/CLOSE end lock
(N) None
(-) OPEN/CLOSE end lock
(N) None
Gate position
Gate open
Gate clamped
Gate open
Gate clamped
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型