MSQA20L2
SMC
bp3_rotary_actuator
MSQ Rotary Table Rack Pinion Style
Powered by
CAD模型選擇
{smc/bp3_rotary_actuator/msq/msq-absorber_asmtab.prj},{NB=MSQA20L2(0)},{AA=70.8},{A=65},{BA=12.0},{BB=46.0},{BC=30.0},{BD=76},{CA=6.0},{CB=30.5},{DE1=0},{DG1=0},{EA=61.8},{EB=55.3},{EC=43.0},{ED=18.0},{EE=117.1},{EF=100},{FA=10},{FB=6.0},{FC=2.5},{GA=25},{GB=19.5},{GC=14},{GD=9.5},{GE=56.4},{J=8.6},{JA=14},{JB=8.5},{JC1=10},{JD=15},{K1=10},{NA=14},{ND=4},{P1=5.000},{Q=37},{S=117},{SD=10.0},{SE=12},{SF=60},{WA=20.5},{WB1=4},{WC=4.5},{WD1=6},{WE=10},{WF=43},{YA=24},{YB1=4},{YC=4.5},{DJ1=28},{DL1=17},{BE=34},{JJ1=6},{XA=36},{XB=4},{XC=4.5},{A1=5.0},{N1=8.6},{N2=10},{N3=5.0},{N4=39.0},{N5=2.7},{EA1=59.2},{FD1=20.5},{FD2=5.5},{B1=5},{B2=8},{B3=5.0},{G1=26.0},{SHOCKABSORBER=L},{CPORT=2},{OMSC=},{AUTOSW=},{LEAD=},{NUMBER=},{PORT=},{THREAD=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
MSQA/B Series - Rotary Table with External Shock Absorber
Bill of material
MSQA20L2
Size
20
20
Precision
(A) High precision type
(A) High precision type
Shock absorber
(L) Low energy shock absorber
(H) High energy shock absorber
(L) Low energy shock absorber
(H) High energy shock absorber
Connect Port
(2) Standard type 180-
(3) Standard type 90-
(4) Symmetric type 180-
(5) Symmetric type 90-
(2) Standard type 180-
(3) Standard type 90-
(4) Symmetric type 180-
(5) Symmetric type 90-
Made to Order
(-) Standard product
(X) Made to Order
(-) Standard product
(X) Made to Order
Auto Switch
(-) Without autoswitch
M9NV
M9N
M9PV
M9P
M9BV
M9B
M9NWV
M9NW
M9PWV
M9PW
M9BWV
M9BW
M9NAV
M9NA
M9PAV
M9PA
M9BAV
M9BA
A96V
A96
A93V
A93
A90V
A90
(-) Without autoswitch
M9NV
M9N
M9PV
M9P
M9BV
M9B
M9NWV
M9NW
M9PWV
M9PW
M9BWV
M9BW
M9NAV
M9NA
M9PAV
M9PA
M9BAV
M9BA
A96V
A96
A93V
A93
A90V
A90
Lead Wire Lenght
N/A
N/A
Switch Spacer
N/A
N/A
Port Location
(-) M5
(-) M5
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型