MBKT50-25Z
SMC
bp2_standard_air_cylinder
MB Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/mb/mbk_z_asmtab.prj},{NB=MBKT50-25Z(0_0_0)},{BORE=50},{SMAX=1000},{AL=32.0},{KA=19.0},{A=35},{B=65},{C=46.5},{E=40},{F=14},{G=15.5},{H1=11},{H=58},{MA=16},{MB=5},{N=31.5},{S1=94},{S2=102},{V=5.0},{W=10.5},{ZZ1=156},{ZZ2=164},{DB=64},{EB=51},{FB=25},{LB1=12.5},{LB2=25},{LB3=37.5},{LB4=50},{LB5=75},{LB6=100},{LB7=125},{LB8=150},{LB9=175},{LB10=200},{LB11=225},{LB12=250},{HB1=89},{HB2=102},{HB3=114},{HB4=127},{HB5=152},{HB6=177},{HB7=202},{HB8=227},{HB9=252},{HB10=277},{HB11=302},{HB12=327},{A1=7.0},{B1=4.5},{A2=11.0},{B2=8.5},{A3=1.0},{B3=0.0},{A4=5.0},{B4=2.5},{A5=7.5},{B5=5.0},{A6=1.0},{B6=0.0},{A7=4.0},{B7=1.5},{X=0},{Y=0},{LD=0},{LH=0},{LS=0},{LT=0.0},{LX=0},{LY=0.0},{LZ=0},{FB1=0},{FD=0},{FE=0},{FT=0},{FX=0},{FY=0},{FZ=0},{L=0},{RR=0.0},{U=0},{CD=0},{CX=0},{CZ=0},{TD=16},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=25},{POS=0},{BOOT=},{CUSHION=},{ACC1=},{ACC2=},{STOP=0},{OMSC1=},{OMSC2=},{OMSC3=},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 42
HELP_VARIABLE
Company
SMC
Description
MBK-Z/MDBK-Z - Air Cylinder Non-rotating Rod Type
Bill of material
MBKT50-25Z
Bore size
50
50
mm
Mounting style
(T) Center trunnion
(T) Center trunnion
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
Rod boot
(-) None
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
(-) None
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
Cushion
(-) Air cushion
(N) Rubber bumper
(-) Air cushion
(N) Rubber bumper
Accessories 1
(-) None
(N) Trunnion bracket
(-) None
(N) Trunnion bracket
Accessories 2
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Made to order 1: Special port location
(-) None
(-XC3AB) Special port location(Port: A, Cushion valve: B)
(-XC3AC) Special port location(Port: A, Cushion valve: C)
(-XC3AD) Special port location(Port: A, Cushion valve: D)
(-XC3BA) Special port location(Port: B, Cushion valve: A)
(-XC3BB) Special port location(Port: B, Cushion valve: B)
(-XC3BC) Special port location(Port: B, Cushion valve: C)
(-XC3BD) Special port location(Port: B, Cushion valve: D)
(-XC3CA) Special port location(Port: C, Cushion valve: A)
(-XC3CB) Special port location(Port: C, Cushion valve: B)
(-XC3CC) Special port location(Port: C, Cushion valve: C)
(-XC3CD) Special port location(Port: C, Cushion valve: D)
(-XC3DA) Special port location(Port: D, Cushion valve: A)
(-XC3DB) Special port location(Port: D, Cushion valve: B)
(-XC3DC) Special port location(Port: D, Cushion valve: C)
(-XC3DD) Special port location(Port: D, Cushion valve: D)
(-) None
(-XC3AB) Special port location(Port: A, Cushion valve: B)
(-XC3AC) Special port location(Port: A, Cushion valve: C)
(-XC3AD) Special port location(Port: A, Cushion valve: D)
(-XC3BA) Special port location(Port: B, Cushion valve: A)
(-XC3BB) Special port location(Port: B, Cushion valve: B)
(-XC3BC) Special port location(Port: B, Cushion valve: C)
(-XC3BD) Special port location(Port: B, Cushion valve: D)
(-XC3CA) Special port location(Port: C, Cushion valve: A)
(-XC3CB) Special port location(Port: C, Cushion valve: B)
(-XC3CC) Special port location(Port: C, Cushion valve: C)
(-XC3CD) Special port location(Port: C, Cushion valve: D)
(-XC3DA) Special port location(Port: D, Cushion valve: A)
(-XC3DB) Special port location(Port: D, Cushion valve: B)
(-XC3DC) Special port location(Port: D, Cushion valve: C)
(-XC3DD) Special port location(Port: D, Cushion valve: D)
Made to order 2: Special material
(-) None
(-XC6) Made of stainless steel
(-XC7) Tie-rod, cushion valve, tie-rod nut, etc. Made of stainless steel
(-) None
(-XC6) Made of stainless steel
(-XC7) Tie-rod, cushion valve, tie-rod nut, etc. Made of stainless steel
Made to order 3: Special location of rod trunnion
(-) None
(-XC30) Rod trunnion
(-) None
(-XC30) Rod trunnion
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型