Y-G04
SMC
bp2_standard_air_cylinder
CG3 Air Cylinder Short Type Standard:Double Acting Single Rod
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg3/accessories/cg3_y_joint.prj},{NB=Y-G04_(40)CG3},{MODEL=Y-G04},{BORE=40},{F1=4.0},{F2=6.0},{A=42.0},{A1=16.0},{E1=22},{L1=30},{MM=M14 x 1.5},{MMN=14},{MMP=1.50},{R1=12.0},{U1=14.0},{ND=10},{NX=18 +0.5/+0.3},{NX1=18.0},{NZ=36},{L=41.6},{PINNO=IY-G04},{DD9N=10},{D=9.6},{M=1.55},{T=1.15},{D3=9.3},{T3=1.0},{B3=2.2},{A3=3.4},{D0=1.7},{MM2=12.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
Y CG3 - Double Knuckle Joint
Bill of material
Y-G04
Model
Y-G04
Y-G04
Bore size
40
40
mm
A
42.0
42.0
mm
A1
16.0
16.0
mm
E1
22
22
mm
L1
30
30
mm
MM
M14 x 1.5
M14 x 1.5
R1
12.0
12.0
mm
U1
14.0
14.0
mm
ND
10
10
mm
NX
18 +0.5/+0.3
18 +0.5/+0.3
NZ
36
36
mm
L
41.6
41.6
mm
Applicable pin number
IY-G04
IY-G04
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型