I-G04
SMC
bp2_standard_air_cylinder
CG3 Air Cylinder Short Type Standard:Double Acting Single Rod
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg3/accessories/cg3_i_joint.prj},{NB=I-G04_(40)CG3},{MODEL=I-G04},{BORE=40},{A=42.0},{A1=14.0},{E1=22},{L1=30},{MM=M14 x 1.5},{MMN=14},{MMP=1.50},{R1=12.0},{U1=14.0},{ND=10 +0.058/0},{ND1=10},{NX=18 -0.3/-0.5},{NX1=18.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
I CG3 - Single Knuckle Joint
Bill of material
I-G04
Model
I-G04
I-G04
Bore size
40
40
mm
A
42.0
42.0
mm
A1
14.0
14.0
mm
E1
22
22
mm
L1
30
30
mm
MM
M14 x 1.5
M14 x 1.5
R1
12.0
12.0
mm
U1
14.0
14.0
mm
ND
10 +0.058/0
10 +0.058/0
NX
18 -0.3/-0.5
18 -0.3/-0.5
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型