您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CG1 Air cylinder
SMC
bp2_standard_air_cylinder
Powered by
CAD模型選擇
Accessories
03.11.2022
CG1W-Z/CDG1W-Z - Air Cylinder/Standard: Double Acting Double Rod
28.09.2023
CG1_S-Z/CDG1_S-Z - Air Cylinder/Standard: Single Acting Spring Return/Exten...
28.09.2023
CG1/CDG1 - Air Cylinder/Standard: Double Acting Single Rod
28.09.2023
CG1W/CDG1W - Air Cylinder/Standard: Double Acting Double Rod
28.09.2023
CG1KW-Z/CDG1KW-Z - Air Cylinder/Non-rotating: Double Acting Double Rod
28.09.2023
CG1Y-Z/CDG1Y-Z - Smooth Cylinder Standard Type: Double Acting,Single Rod
28.09.2023
CG1/CDG1 - Air Cylinder/Standard: Single Acting Push.Pull
28.09.2023
CG1K/CDG1K - Air Cylinder/Non-rotating: Double Acting
28.09.2023
CG1KW/CDG1KW - Air Cylinder/Non-rotating: Double Acting Double Rod
28.09.2023
CG1R/CDG1R - Air Cylinder/Direct Mount: Double Acting
28.09.2023
CG1KR/CDG1KR - Air Cylinder/Direct Mount: Non-rotating
28.09.2023
CG1Y/CDG1Y - Smooth Cylinder
28.09.2023
CG1KR-Z/CDG1KR-Z - Air Cylinder/Direct Mount Type: Non-rotating
26.09.2023
CG1K-Z/CDG1K-Z - Air Cylinder/Non-rotating: Double Acting
26.09.2023
CG1R-Z/CDG1R-Z - Air Cylinder/Direct mount Type: Double Acting ,Single Rod
26.09.2023
CBG1/CDBG1 - End Lock Cylinder
26.09.2023
CG1_RV-Z/CDG1_RV-Z - Water Resistant Air Cylinder
28.09.2023
CG1-Z 10/11/21/22 - Air Cylinder/Standard: Double Acting Single Rod/Clean S...
28.09.2023
CG1W-Z 10/11 - Air Cylinder/Standard: Double Acting Double Rod/Clean Series
28.09.2023
CG1R-Z 10/11 - Air Cylinder/Direct mount Type: Double Acting ,Single Rod/Cl...
28.09.2023
CG1-Z/CDG1-Z_XC10 - Dual Stroke Cylinder/Double Rod Type/Standard type
28.09.2023
CG1K-Z/CDG1K-Z_XC10 - Dual Stroke Cylinder/Double Rod Type/Non-rotating Rod...
28.09.2023
CG1-Z/CDG1-Z_XC11 - Dual Stroke Cylinder/Single Rod Type/Standard Type
28.09.2023
CG1K-Z/CDG1K-Z_XC11 - Dual Stroke Cylinder/Single Rod Type/Non-rotating Rod...
28.09.2023
CG1M-Z/CDG1M-Z - Air Cylinder/Standard: Double Acting Single Rod/Cylinder w...
26.09.2023
CG1_Q - Low Friction: Double Acting Single Rod
28.09.2023
CG1_Q (Assembly) - Low Friction: Double Acting Single Rod
28.09.2023
CG1-Z1/CDG1-Z1 - Air Cylinder/Standard: Double Acting Single Rod
23.03.2022
25A-CBG1/CDBG1 - End Lock Cylinder/Series Compatible With Secondary Batteri...
23.03.2022
CG1-Z/CDG1-Z - Air Cylinder/Standard: Double Acting Single Rod
14.12.2022
25A-CG1-Z - Air Cylinder/Standard: Double Acting Single Rod/Series Compatib...
13.12.2022
CG1-Z1/CDG1-Z1 XC4 - Air Cylinder/Dust Resistant Cylinder
10.01.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎