25A-RSQB20-10DZ
SMC
bp2_specialty_cylinder
RSQ Stopper Cylinder (Fixed mounting height)
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/rsq/25a_rsq_asmtab.prj},{NB=25A-RSQB20-10DZ(0_0)},{BORE=20},{MOUNT=B},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=10},{POS=0},{ACTION=D},{STYLE=},{BOLT=},{THREAD2=0},{V=22.0},{PPATH=25a_rsq/assembly/25a_rsq_asmsbl.prj},{NOTE=The position of the width across flats (K) is arbitrary and is not specified.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
25A-RSQ - Stopper Cylinder/Fixed Mounting Height/Series Compatible With Secondary Batteries
Bill of material
25A-RSQB20-10DZ
Bore size
20
20
mm
Mounting style
(B) Through-hole (Standard)
(A) Both ends tapped style
(B) Through-hole (Standard)
(A) Both ends tapped style
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Port thread type
(-) Rc
(TN) NPT
(TF) M thread
(-) Rc
(TN) NPT
(TF) M thread
Stroke
10.000
15.000
20.000
10.000
15.000
20.000
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
Action
(D) Double acting
(B) Double acting with spring loaded
(T) Single acting / spring extend
(D) Double acting
(B) Double acting with spring loaded
(T) Single acting / spring extend
Rod end configuration
(-) Round bar
(F) Round bar with female rod end
(K) Chamfered
(G) Chamfered with female rod end
(R) Roller
(-) Round bar
(F) Round bar with female rod end
(K) Chamfered
(G) Chamfered with female rod end
(R) Roller
Mounting bolt are shipped together
(-) None
(L) Shipped together
(-) None
(L) Shipped together
Thread on/off
on
off
on
off
Note
The position of the width across flats (K) is arbitrary and is not specified.
The position of the width across flats (K) is arbitrary and is not specified.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型