30-SY313-5G-M5
SMC
bp1_solenoid_valve
3 port solenoid valve
sy300
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/3_port/sy300/30_sy3_3_su_asmtab.prj},{NB=30-SY313-5G-M5_SU},{UL=(30) Conforming to UL standard},{ACTUATION=1},{SOLENOID=},{COIL=},{VOLTAGE=5},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{ASIZE=M5},{THREAD=},{BRACKET=},{OMSC=},{CE=},{PPATH=30_sy3_3_su/assembly/30_sy3_3_su_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
30-SY3_3_SU - UL Standard Compliant Body Ported Valve/Single Unit (3 ported valve)
Bill of material
30-SY313-5G-M5
UL standard
(30) Conforming to UL standard
Type of actuation
(1) Normally closed (N.C.)
(2) Normally open (N.O.)
(1) Normally closed (N.C.)
(2) Normally open (N.O.)
Solenoid type
(-) Single solenoid
(D) Double solenoid
(-) Single solenoid
(D) Double solenoid
Coil specifications
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
Rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(B) 24 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(B) 24 VAC
Electrical entry
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(WO) M8 connector, Without connector cable
(W1) M8 connector,With connector cable/Cable length 0.3m
(W2) M8 connector,With connector cable/Cable length 0.5m
(W3) M8 connector,With connector cable/Cable length 1m
(W4) M8 connector,With connector cable/Cable length 2m
(W5) M8 connector,With connector cable/Cable length 3m
(W6) M8 connector,With connector cable/Cable length 4m
(W7) M8 connector,With connector cable/Cable length 5m
(WAO) Without connector cable
(WA1) With connector cable/Cable length 0.3m
(WA2) With connector cable/Cable length 0.5m
(WA3) With connector cable/Cable length 1m
(WA4) With connector cable/Cable length 2m
(WA5) With connector cable/Cable length 3m
(WA6) With connector cable/Cable length 4m
(WA7) With connector cable/Cable length 5m
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(WO) M8 connector, Without connector cable
(W1) M8 connector,With connector cable/Cable length 0.3m
(W2) M8 connector,With connector cable/Cable length 0.5m
(W3) M8 connector,With connector cable/Cable length 1m
(W4) M8 connector,With connector cable/Cable length 2m
(W5) M8 connector,With connector cable/Cable length 3m
(W6) M8 connector,With connector cable/Cable length 4m
(W7) M8 connector,With connector cable/Cable length 5m
(WAO) Without connector cable
(WA1) With connector cable/Cable length 0.3m
(WA2) With connector cable/Cable length 0.5m
(WA3) With connector cable/Cable length 1m
(WA4) With connector cable/Cable length 2m
(WA5) With connector cable/Cable length 3m
(WA6) With connector cable/Cable length 4m
(WA7) With connector cable/Cable length 5m
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
A port size
(M5) M5 x 0.8
(C4) One-touch fitting for dia 4
(C6) One-touch fitting for dia 6
(N3) One-touch fitting for dia 5/32
(N7) One-touch fitting for dia 1/4
(M5) M5 x 0.8
(C4) One-touch fitting for dia 4
(C6) One-touch fitting for dia 6
(N3) One-touch fitting for dia 5/32
(N7) One-touch fitting for dia 1/4
Bracket
(-) Without bracket
(F1) With foot bracket
(F2) With side bracket
(-) Without bracket
(F1) With foot bracket
(F2) With side bracket
Made to order
(-) None
(-X20) Body ported external pilot
(-X90) Main valve fluoro rubber
(-) None
(-X20) Body ported external pilot
(-X90) Main valve fluoro rubber
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型