SGH121A-7010Y-1TS
SMC
bp1_process_valve
SGH Coolant Valve
Powered by
CAD模型選擇
{smc/bp1_process_valve/sgh/sgh_2_asmtab.prj},{NB=SGH121A-7010Y-1TS(0)},{SERIES=1},{VALVE=1},{SEAL=A},{PRESSURE=70},{THREAD1=},{VOLTAGE=1},{ENTRY=T},{SUPPRESSOR=S},{OVERRIDE=},{BRACKET=},{OMSC=},{THREAD=0},{PPATH=sgh_2/assembly/sgh_2_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SGH_2 - 2-Port Type, External Pilot Solenoid
Bill of material
SGH121A-7010Y-1TS
Series
(1) SGH100
(2) SGH200
(3) SGH300
(4) SGH400
(1) SGH100
(2) SGH200
(3) SGH300
(4) SGH400
Valve type
(1) Normally closed
(2) Normally open
(1) Normally closed
(2) Normally open
Seal material
(A) NBR
(B) FKM
(A) NBR
(B) FKM
Pressure range
(70) Pressure range 0 to 7 MPa
(100) Pressure range 0 to 10 MPa
(140) Pressure range 0 to 14 MPa
(70) Pressure range 0 to 7 MPa
(100) Pressure range 0 to 10 MPa
(140) Pressure range 0 to 14 MPa
Thread type
(-) Rc
(G) G (ISO1179-1)
(N) NPT
(T) NPTF
(-) Rc
(G) G (ISO1179-1)
(N) NPT
(T) NPTF
Port size
(10) 3/8
PILOT
(Y) V116
Rated voltage
(1) 100 VAC 50/60 Hz
(2) 200 VAC 50/60 Hz
(3) 110 VAC [115 VAC] 50/60 Hz
(4) 220 VAC [230 VAC] 50/60 Hz
(5) 24 VDC
(6) 12 VDC
(1) 100 VAC 50/60 Hz
(2) 200 VAC 50/60 Hz
(3) 110 VAC [115 VAC] 50/60 Hz
(4) 220 VAC [230 VAC] 50/60 Hz
(5) 24 VDC
(6) 12 VDC
Electrical entry
(T) Conduit terminal
(D) DIN terminal(Pitch between the terminals: 11 mm)
(DO) DIN terminal without connector
(W) M12 connector(4-pin type)
(T) Conduit terminal
(D) DIN terminal(Pitch between the terminals: 11 mm)
(DO) DIN terminal without connector
(W) M12 connector(4-pin type)
Light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage supressor
(S) With surge voltage suppressor
(Z) With light/surge voltage supressor
Manual override
(-) Non-locking push type
(D) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking lever type
Bracket
(-) Without bracket
(B1) Bracket on the left side
(B2) Bracket on the right side
(-) Without bracket
(B1) Bracket on the left side
(B2) Bracket on the right side
Made to order: Connector entry direction
(-) None
(-A) 1 port side
(-B) Left side mounting
(-C) Right side mounting
(-) None
(-A) 1 port side
(-B) Left side mounting
(-C) Right side mounting
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型