PAF3410S-1S13
SMC
bp1_process_valve
PAF Series
Powered by
CAD模型選擇
{smc/bp1_process_valve/paf_process_pump/paf341_s_asmtab.prj},{NB=PAF3410S-1S13(0)},{ACTUATION=0},{TYPE=1},{SIZE=13},{THREAD1=},{OPTION=},{THREAD2=0},{PPATH=paf341_s/assembly/paf341_s_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PAF3000 - Automatically Operated Type (Internal Switching Type)/Air Operated Type (External Switching Type) Connection: With Nut
Bill of material
PAF3410S-1S13
Actuation
(0) Automatically operated
(3) Air operated
(0) Automatically operated
(3) Air operated
Fitting type
(1) LQ1
(3) LQ3
(1) LQ1
(3) LQ3
Fitting size
(13) IN side: 4; OUT side: 4
(1319) IN side: 4; OUT side: 5
(1913) IN side: 5; OUT side: 4
(19) IN side: 5; OUT side: 5
(13) IN side: 4; OUT side: 4
(1319) IN side: 4; OUT side: 5
(1913) IN side: 5; OUT side: 4
(19) IN side: 5; OUT side: 5
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Option
(-) None
(B) With foot
(N) With silencer
(BN) With foot + silencer
(-) None
(B) With foot
(N) With silencer
(BN) With foot + silencer
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型