115766
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/stabil_d_3g_asmtab.prj},{NB=115766 (LODLEVEL=400 SB=129)},{ARTNR=115766},{TYPX=129},{TYP1=129.000},{BS=30.000},{DS=3.000},{R=34.000},{RR=2.500},{VERS=2.000},{VERSS=1.000},{B=184},{LL1=191.000},{L1=162.000},{X=11.000},{X1=13.100},{X2=3.000},{R1=2.500},{F=12},{D1=8.500},{D2=9.5},{G=0.39},{VERP=25},{DD=8.000},{P=1.250},{LL=30.000},{K1=6.800},{S2=13.000},{DD1=14.000},{DD2=7.500},{NDM1=16.662},{P1=14.950},{NDM2=12.000},{P2=1.750},{NDM3=10.000},{P3=1.500},{Y=17.000},{Y1=18.500},{Y2=3.500},{Z=14.000},{Z1=6.000},{Z2=1.500},{CNSSORT=999},{ARTNR2=107121},{ARTNR3=115766},{VERS1=1},{SBMAX=129},{TYP=124 - 129 M},{DN=},{MAT=30 x 3.0},{GA=M 16 / M 10 / M8},{SPANNSCH=M 8 x 30},{SB=129},{LODLEVEL=400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
Sikla
Description
Stabil D-3G - Stabil D-3G
Bill of material
115766
Type
124 - 129 M
124 - 129 M
Clamping range
mm
Enter value for SB
Clamping range
mm
cm
inch
ft
確定
Level of detail
400
300
400
300
Typ
Zoll
Type d1
129
129
mm
B x s
30 x 3.0
30 x 3.0
mm
Thread connection
M 16 / M 10 / M8
M 16 / M 10 / M8
Distance
184
184
mm
Weight
0.39
0.39
kg
Quantity/ [pack]
25
25
Part No.
115766
115766
Sorting key
999
Previews
3D
2D
下載CAD模型
生成CAD模型