173288
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/sch_rohr_2g_oe_asmtab.prj},{NB=173288 (LODLEVEL=400 SB=73)},{TYP=68 - 73},{SB=73},{LODLEVEL=400},{FUER=-},{MAT=20 x 1.5},{B=112.000},{G=0.085},{VERP=25},{ARTNR=173288},{GA=M 10 / M 8},{NL=1.0},{D=72.000},{H=31.500},{BB=20.000},{S=1.500},{C=8.500},{R=22.000},{V=5.500},{NDM=6.000},{P=1.000},{LL=20.000},{DA=12.000},{RA=12.000},{K=4.600},{PPATH=sch_rohr_2g_oe/sch_rohr_2g_oe_asmtpl.prj},{CNSSORT=999},{SB1=73,[68:73]},{SBMAX=73}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
Sikla
Description
Duo Clamp SRS - Duo Clamp SRS
Bill of material
173288
Type Clamping range
68 - 73
68 - 73
mm
Clamping range
LOD Level
400
300
400
300
Material b x s
20 x 1.5
20 x 1.5
mm
Weight
0.085
0.085
kg
Packing
25
25
Stück
Part No.
173288
173288
Thread connection
M 10 / M 8
Working load (tension)
1.0
1.0
kN
Sorting key
999
Previews
3D
2D
下載CAD模型
生成CAD模型