166438
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/ratio_ls_sil_asmtab.prj},{NB=166438 (LODLEVEL=400 SB=45)},{TYP=38 - 45},{SB=45},{LODLEVEL=400},{DN=1 1/4\"},{TYP1=52.000},{L2=68.500},{LG=68.000},{MAT=20 x 1.5},{IGA=M 8 / M 10},{F=10},{G=0.08},{VERP=50},{ARTNR=166438},{BS=20.000},{DS=1.500},{SPANNSCH=M 5 x 25},{DD=5.000},{P=0.800},{LL=25.000},{K1=2.000},{S2=7.000},{NDM2=10.000},{P2=1.500},{NDM3=8.000},{P3=1.250},{R=18.000},{PPATH=ratio_ls_sil/ratio_ls_sil_asmtpl.prj},{CNSSORT=999},{SB1=45,[38:45]},{SBMAX=45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Sikla
Description
Ratio LS Silicone - LS Silicone
Bill of material
166438
Type
38 - 45
38 - 45
Clamping range
mm
Enter value for SB
Clamping range
mm
cm
inch
ft
確定
Level of detail
400
300
400
300
Typ
1 1/4"
1 1/4"
Zoll
B x s
20 x 1.5
20 x 1.5
mm
Internal thread connection
M 8 / M 10
Weight
0.08
0.08
kg
Packing
50
50
Stück
Part No.
166438
166438
Sorting key
999
Previews
3D
2D
下載CAD模型
生成CAD模型