416675
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/kaelteschellen_lks_a_asmtab.prj},{NB=416675 (LODLEVEL=400)},{TYP=LKS 13-133 A},{LODLEVEL=400},{D=133.0},{B=240.0},{S=21.0},{GEW=M12/M16/1/2\"},{G=1.01},{VERP=6},{ARTNR=416675},{BAS=STK},{VE=KTN},{VEH=8},{EVEH=STK},{PG=1255},{PB=Kälteschelle LKS},{GS=4},{BVEH=8.08},{ARTNR2=107167},{VER=6},{PPATH=kaelteschellen_lks_a_13_19/kaelteschellen_lks_a_asmtpl.prj},{AA=M12/M16/1/2\"}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Sikla
Description
Chilled Water Clamp LKS A - Chilled Water Clamp LKS A
Bill of material
416675
Type
LKS 13-133 A
LKS 13-133 A
Level of detail
400
300
400
300
Pipe
133.0
133.0
mm
Width B
240.0
240.0
mm
Insulation thickness
21.0
21.0
mm
Thread connection
M12/M16/1/2"
M12/M16/1/2"
Weight
1.01
1.01
kg
Packing
6
6
Part No.
416675
416675
AA
M12/M16/1/2"
M12/M16/1/2"
Previews
3D
2D
下載CAD模型
生成CAD模型