您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QBE2103-P6 Druckfühler Flüssigkeit/Gas(0)
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Sensors
Pressure
Pressure sensors for liquids and gases QBE..
QBE2103-P6
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/fuehler/druckfuehler/druckfuehlerfuerfluessigkeitenundgaseqbe/qbe2103p6/qbe2103_p6_s55720_s304.prj},{NB=QBE2103-P6 Druckfühler Flüssigkeit/Gas(0)},{SA810ID03=S55720-S304},{SA71015ID04=32.000},{SA71015ID05=52.000},{SA71015ID06=101.000},{SA71015ID07=0.166},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA700ID11=-15.00},{SA700ID12=125.00},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=QBE2103-P6 Druckfühler Flüssigkeit/Gas},{SA110ID05=QBE2103-P6},{PREVIEW=../../_pool_/73/93/a6v10434987.png},{BUSPROTOKOLL=},{SA100ID04=Anlagenautomation},{SA700ID19=IP65},{SA700ID17=nein},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE2103-P6_S55720-S304
Bill of material
QBE2103-P6 Druckfühler Flüssigkeit/Gas(0)
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBE2103-P6 Pressure sensor liquid/gas
Main product group
QBE2103-P6
Preview
Level of detail
Low
Low
Bus Protokoll
Sensor Application
Automation controls
Length
32.000
Width
52.000
Height
101.000
mass (net)
0.166
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP65
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. medium temperature (in operation)
-15.00
Max. Medium temperature (in operation)
125.00
Condensation permitted
no
Material of the housing
stainless steel
LINK
http://www.siemens.com/btproduct?S55720-S304
SA740ID04
0.000
Manufacturer’s reference number
S55720-S304
Datanorm number
S55720-S304
GTIN number
7612914099549
Description text
QBE2103-P6 Pressure sensor liquid/gas
Units of quantity
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM Classcode
EC011478
ETIM Classname
Pressure transmitter
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 23
OmniClass title
Pressure Sensors
Uniclass code
Pr_80_51_51_37
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型