QBE2003-P10 Druckfühler Flüssigkeit/Gas(0)
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Sensors
Pressure
Pressure sensors for liquids and gases QBE..
QBE2003-P10
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/fuehler/druckfuehler/druckfuehlerfuerfluessigkeitenundgaseqbe/qbe2003p10/qbe2003_p10_s55720_s295.prj},{NB=QBE2003-P10 Druckfühler Flüssigkeit/Gas(0)},{SA810ID03=S55720-S295},{SA71015ID04=32.000},{SA71015ID05=52.000},{SA71015ID06=101.000},{SA71015ID07=0.168},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA700ID11=-15.00},{SA700ID12=125.00},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=QBE2003-P10 Druckfühler Flüssigkeit/Gas},{SA110ID05=QBE2003-P10},{PREVIEW=../../_pool_/73/93/a6v10434987.png},{BUSPROTOKOLL=},{SA100ID04=Anlagenautomation},{SA700ID19=IP65},{SA700ID17=nein},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE2003-P10_S55720-S295
Bill of material
QBE2003-P10 Druckfühler Flüssigkeit/Gas(0)
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBE2003-P10 Pressure sensor liquid/gas
QBE2003-P10 Pressure sensor liquid/gas
Main product group
QBE2003-P10
QBE2003-P10
Preview
../../_pool_/73/93/a6v10434987.png
../../_pool_/73/93/a6v10434987.png
Level of detail
Low
Low
Bus Protokoll
Range of application of the sensors
Plant Automation
Length
32.000
32.000
Width
52.000
52.000
Height
101.000
101.000
mass (net)
0.168
0.168
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP65
IP65
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. media temperature (in operation)
-15.00
-15.00
Max. Medium temperature (in operation)
125.00
125.00
Condensation allowed
no
Material of the housing
stainless steel
LINK
http://www.siemens.com/btproduct?S55720-S295
Order number
S55720-S295
S55720-S295
DataNorm number
S55720-S295
S55720-S295
GTIN number
7612914099457
7612914099457
Description text
QBE2003-P10 Pressure sensor liquid/gas
QBE2003-P10 Pressure sensor liquid/gas
Quantity units
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM classcode
EC011478
ETIM classname
Pressure transmitter
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 23
23-27 11 13 23
OmniClass title
Pressure Sensors
Pressure Sensors
Uniclass code
Pr_80_51_51_37
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型