6EP41350GB000AY0
SIEMENS
Electric engineering, automation, process control engineering
Accumulator, battery
Portable battery
Powered by
CAD模型選擇
{siemens/27/27-05/27-05-04/27-05-04-03.prj},{NB=6EP41350GB000AY0},{MANUID=6EP41350GB000AY0},{AAF583=24.0},{AAI635=186.0},{AAI654=12000.0},{BAA038=-15},{BAA039=50},{BAF016=253.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85072080},{SUPPLIERALTNO=6EP4135-0GB00-0AY0},{IMAGE=../../../_pool_/98/99/p_kt01_xx_01597p.png},{DESCSHORT=Battery module with lead-acid battery SITOP UPS1100, 24 V DC/12 Ah},{DESCLONG=SITOP UPS1100 Battery module with warning not closed Lead batteries for SITOP DC-USV Modules DC 24 V 12 Ah},{EAN=4025515154310},{MANUNAME=Siemens},{MANUTYPEDESC=SITOP UPS1100 Battery module with warning not closed Lead batteries for SI},{AAG042=false},{AAK308=Block},{AAL308=true},{AAL483=true}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
SIEMENS
Description
Rechargeable battery
Bill of material
6EP41350GB000AY0
Product number of the Manufacturer
6EP41350GB000AY0
6EP41350GB000AY0
Alternative product number
6EP4135-0GB00-0AY0
6EP4135-0GB00-0AY0
image
../../../_pool_/98/99/p_kt01_xx_01597p.png
../../../_pool_/98/99/p_kt01_xx_01597p.png
Short Description
Battery module with lead-acid battery SITOP UPS1100, 24 V DC/12 Ah
Battery module with lead-acid battery SITOP UPS1100, 24 V DC/12 Ah
Long Description
SITOP UPS1100 Battery module with warning not closed Lead batteries for SITOP DC-USV Modules DC 24 V 12 Ah
SITOP UPS1100 Battery module with warning not closed Lead batteries for SITOP DC-USV Modules DC 24 V 12 Ah
EAN
4025515154310
4025515154310
Manufacturer Name
Siemens
Manufacturer Type Description
SITOP UPS1100 Battery module with warning not closed Lead batteries for SI
SITOP UPS1100 Battery module with warning not closed Lead batteries for SI
nominal voltage
24.0
24.0
V
plastic housing present
false
false
height including the poles
186.0
186.0
mm
capacity
12000.0
12000.0
mA·h
size indication
Block
Block
battery pack present
true
true
suited for ex-applications permissible
true
true
suitable for rapid charger
false
false
closed (sealed)
true
true
traction battery present
false
false
dry
false
false
description of product type
Battery module 12 Ah
Battery module 12 Ah
Product name
SITOP UPS1100
SITOP UPS1100
min. ambient temperature
-15
-15
°C
max. ambient temperature
50
50
°C
Width
253.0
253.0
mm
Number of content units per order unit
1
Price Quantity
Minimum Order Quantity
1
Quantity Scale
1
Country of origin
AT
AT
Customs tariff number
85072080
85072080
Link to Industry Mall
Link to Industry Mall
REACH information
REACH information
Link to technical data sheet
Link to technical data sheet
Link to 3D Image
Link to 3D Image
Link to Siemens Support Portal
Link to Siemens Support Portal
Link to Product Page
Link to Product Page
Link to Application example
Link to Application example
Link to Sales brochure
Link to Sales brochure
Link to Certificates
Link to Certificates
Link to Download
Link to Download
Link to FAQ
Link to FAQ
Link to Manual
Link to Manual
Link to product note
Link to product note
Link to Technical data
Link to Technical data
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型