目錄: SHINDENGEN MECHATRONICS
Created: 16.04.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHINDENGEN MECHATRONICS
8SR2518X3R
SHINDENGEN MECHATRONICS
For Japan
ROTARY
Powered by
CAD模型選擇
{shindengen/for_japan/rotary/rotary_8s_asmtab.prj},{NB=8SR2518X3R},{IDNR=},{S=8S},{SS=X3},{DC=},{RS=},{DOR=R},{AOR=25},{CW=18},{BL=R},{PPATH=assembly/rotary_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
8S
Bill of material
8SR2518X3R
Order Number
8SR2518X3R
Size
8S
Shapes of shaft and tap hole
X3:Shaft extension on the base side
X4:Shaft extension armature plate
X6:Tapped holes in armature plate
X34:Shaft extension on the both side
X36:Shaft extension on the base side + Tapped holes in armature plate
X46:Shaft extension armature plate + Tapped holes in armature plate
X346:Shaft extension on the both side + Tapped holes in armature plate
X3:Shaft extension on the base side
X4:Shaft extension armature plate
X6:Tapped holes in armature plate
X34:Shaft extension on the both side
X36:Shaft extension on the base side + Tapped holes in armature plate
X46:Shaft extension armature plate + Tapped holes in armature plate
X346:Shaft extension on the both side + Tapped holes in armature plate
Dust cover
none
with Dust cover(X8)
none
with Dust cover(X8)
Return spring
none
with Return spring(X9)
none
with Return spring(X9)
Direction of the Rotation
Clockwise
Counter Clockwise
Clockwise
Counter Clockwise
Angle of Rotation
25
35
45
67.5
95
25
35
45
67.5
95
Coil Wire AWG No.
18.000
19.000
20.000
21.000
22.000
23.000
24.000
25.000
26.000
27.000
28.000
29.000
30.000
31.000
32.000
33.000
18.000
19.000
20.000
21.000
22.000
23.000
24.000
25.000
26.000
27.000
28.000
29.000
30.000
31.000
32.000
33.000
Bearing life
Standard life
Extended life
Long life
Standard life
Extended life
Long life
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型