目錄: SHINDENGEN MECHATRONICS
Created: 16.04.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHINDENGEN MECHATRONICS
1EC252.1V100%P
SHINDENGEN MECHATRONICS
For Japan
PUSH-PULL
Powered by
CAD模型選擇
{shindengen/for_japan/push_pull/push_pull_jp_1e_asmtab.prj},{NB=1EC252.1V100%P},{IDNR=},{S=1E},{TOP=C},{CW=25},{V=2.1},{BL=P},{PPATH=assembly/push_pull_jp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
1E
Bill of material
1EC252.1V100%P
Order Number
1EC252.1V100%P
Size
1E
Type of Plunger
Conical Plunger
Flat Plunger
Conical Plunger
Flat Plunger
Coil Wire AWG No.
25.000
26.000
27.000
28.000
29.000
30.000
31.000
32.000
33.000
34.000
35.000
36.000
37.000
38.000
39.000
40.000
25.000
26.000
27.000
28.000
29.000
30.000
31.000
32.000
33.000
34.000
35.000
36.000
37.000
38.000
39.000
40.000
Voltage
2.100
3.000
4.200
6.600
2.100
3.000
4.200
6.600
V
Duty Cycle
100%
Bearing life
Standard life
Long life
Standard life
Long life
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型