CNHM02-507R-ES-3 J2NPLA
Sumitomo Heavy Industries, Ltd. PTC Group
ALTAX NEO
Foot Mount Type (CNHM)
Powered by
CAD模型選擇
{shi_std/altax_neo_series/foot_mounting_cnhm/high_efficien_in_motor_fo_es_asmtab.prj},{NB=CNHM02-507R-ES-3_J2NPLA},{MC=0.2kW},{R=3},{BRAKE=No},{APS=J : JIS (Japan)},{V=2 : 200, 50},{E=Indoor type},{K=Q},{R1='3','3','5','5','6','6','8','8','11','11','13','13','15','15','17','17','21','21','25','25','29','29','35','35','43','43','51','51','59','59','71','71','87','87','103','103','119','119','145','145','175','175','215','215','255','255','295','295','355','355','435','435','559','559','649','649','731','731','841','841','1003','1003'},{P=L},{D=A},{PPATH=../3_ph_inve_motor/assembly/high_efficien_in_motor_fo_es_asmtpl.prj},{ORX=_J2NP},{MAT1=Aluminum},{MCXX=0.2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Sumitomo Heavy Industries, Ltd. PTC Group
Description
High-efficiency 3-phase motor
Bill of material
CNHM02-507R-ES-3_J2NPLA
Motor Capacity
0.2kW
0.2kW
Ratio
3
5
6
8
11
13
15
17
21
25
29
35
43
51
59
71
87
103
119
145
175
215
255
295
355
435
559
649
731
841
1003
3
5
6
8
11
13
15
17
21
25
29
35
43
51
59
71
87
103
119
145
175
215
255
295
355
435
559
649
731
841
1003
Frame size
507R
507R
Brake
No
Yes
No
Yes
Voltage
2 : 200, 50
4 : 400, 50
9 : Others
2 : 200, 50
4 : 400, 50
9 : Others
Environment
Indoor type
Outdoor type
Indoor type
Outdoor type
Kind of terminal box
Resin
Resin
Position for terminal box
L
R
T
B
L
R
T
B
Direction for drawer
A
B
C
D
A
B
C
D
Order number
CNHM02-507R-ES-3_J2NPLA
CNHM02-507R-ES-3_J2NPLA
Previews
3D
2D
下載CAD模型
生成CAD模型