目錄: SGF
Created: 02.06.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SGF
SGFlex-120.03/GA000-012-Z2
SGF
Powered by
CAD模型選擇
{sgf/flexible_couplings.prj},{NB=SGFlex-120.03/GA000-012-Z2},{IDNR=},{CNSORDERNO=SGFlex-120.03},{GN=GA000-012-Z2},{NM=400},{A=120},{DSA=160},{DSI=70},{B=20.0},{C=10.15},{GEW=6x M10},{G=0.45},{NDM=10},{VER=13},{DATASHEET=datasheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 27
HELP_VARIABLE
Company
SGF
Description
SGFlex - Flexible couplings
Bill of material
SGFlex-120.03/GA000-012-Z2
Product name
SGFlex-120.03
SGFlex-120.03
Product Nr.
GA000-012-Z2
GA000-012-Z2
Nominal torque
400
400
Nm
Bolt circle diameter
120
120
mm
Outer diameter Ø
160
160
mm
Center hole Ø
70
70
mm
Width
20.0
20.0
mm
Bushing inner diameter
10.15
10.15
mm
Thread type
6x M10
6x M10
Weight
0.45
0.45
kg
datasheet
datasheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型