您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SFS FN 98 121219 Sechskantschraube DIN 931 Stahl 8.8 feuerverzinkt M16x60
SFS Group Schweiz AG
2 Sechskant Stahl
sechskantschrauben_m_s
DIN 931
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sechskant_stahl/sechskantschrauben_m_s/din_931/st/din_931_tzn_fn98.prj},{NB=SFS FN 98 121219 Sechskantschraube DIN 931 Stahl 8.8 feuerverzinkt M16x60},{ARTNR=121219},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=feuerverzinkt},{VERPACKUNG=50},{SFSNR=98},{D=16.000},{D3=13.546},{P=2.000},{L=60.000},{B=38.000},{S=24.000},{DA=18.200},{C=0.400},{K=10.000},{R=0.600},{A=6.000},{X=5.000},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 78
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 931 (ISO 4014) - FN 98 - 8.8, feuerverzinkt - Hexagon set screws with shank, product classes A and B
Bill of material
SFS FN 98 121219 Sechskantschraube DIN 931 Stahl 8.8 feuerverzinkt M16x60
Artikelnummer
121219
121219
Material
Stahl
Quality
8.8
Surface
feuerverzinkt
Packaging
50
50
SFS - Nr.
98
Nominal thread diameter
16.000
16.000
mm
Nominal core diameter
13.546
13.546
mm
Pitch of bolt
2.000
2.000
mm
Nominal length
60.000
60.000
mm
Distance
38.000
38.000
mm
Width accross flats
24.000
24.000
mm
Transition diameter
18.200
18.200
mm
Height of the washer-faced portion (or thickness of the flange or collar)
0.400
0.400
mm
Head height
10.000
10.000
mm
Transition radius under head
0.600
0.600
mm
Thread rudiment
5.000
5.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型