SFS FN 8272 278828 Sechskantschraube DIN 931 Stahl 8.8 verzinkt blau UNC 1/2x3
SFS Group Schweiz AG
2 Sechskant Stahl
sechskantschrauben_m_s
DIN 931
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sechskant_stahl/sechskantschrauben_m_s/din_931/st/din_931_a2k_fn8272.prj},{NB=SFS FN 8272 278828 Sechskantschraube DIN 931 Stahl 8.8 verzinkt blau UNC 1/2x3},{ARTNR=278828},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=50},{SFSNR=8272},{DD=UNC 1/2},{D=12.7000},{D3=10.3734},{P=1.9533},{LL=3},{L=76.200},{B=32.000},{S=19.050},{K=7.900},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 40
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 931 (ISO 4014) - FN 8272 - 8.8, verzinkt blau - Hexagon set screws with shank, product classes A and B
Bill of material
SFS FN 8272 278828 Sechskantschraube DIN 931 Stahl 8.8 verzinkt blau UNC 1/2x3
Artikelnummer
278828
278828
Material
Stahl
Quality
8.8
Surface
verzinkt blau
Packaging
50
50
SFS - Nr.
8272
Thread
UNC 1/2
UNC 1/2
Nominal thread diameter
12.7000
12.7000
mm
Nominal core diameter
10.3734
10.3734
mm
Pitch of bolt
1.9533
1.9533
mm
Nominal length
3
3
Inch
Distance
32.000
32.000
mm
Width across flats
19.050
19.050
mm
Head height
7.900
7.900
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型