SFS FN 109 301707 Sechskantschraube DIN 931 Stahl 8.8 verzinkt gelb M12x60
SFS Group Schweiz AG
2 Sechskant Stahl
sechskantschrauben_m_s
DIN 931
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sechskant_stahl/sechskantschrauben_m_s/din_931/st/din_931_a2c_fn109.prj},{NB=SFS FN 109 301707 Sechskantschraube DIN 931 Stahl 8.8 verzinkt gelb M12x60},{ARTNR=301707},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=verzinkt gelb},{VERPACKUNG=50},{SFSNR=109},{D=12.000},{D3=9.853},{P=1.750},{L=60.000},{B=30.000},{S=18.000},{DA=14.200},{C=0.400},{K=8.000},{R=0.600},{A=5.250},{X=4.300},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 31
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 931 (ISO 4014) - FN 109 - 8.8, verzinkt gelb - Hexagon head bolts with shank, product classes A and B
Bill of material
SFS FN 109 301707 Sechskantschraube DIN 931 Stahl 8.8 verzinkt gelb M12x60
Artikelnummer
301707
301707
Material
Stahl
Quality
8.8
Surface
verzinkt gelb
Packaging
50
50
SFS - Nr.
109
Nominal thread diameter
12.000
12.000
mm
Nominal core diameter
9.853
9.853
mm
Pitch of bolt
1.750
1.750
mm
Nominal length
60.000
60.000
mm
Distance
30.000
30.000
mm
Width across flats
18.000
18.000
mm
Transition diameter
14.200
14.200
mm
Height of the washer-faced portion (or thickness of the flange or collar)
0.400
0.400
mm
Head height
8.000
8.000
mm
Transition radius under head
0.600
0.600
mm
Thread rudiment
4.300
4.300
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型