SFS FN 403 278884 Holzschraube DIN 97 Stahl verzinkt blau 4.5x40
SFS Group Schweiz AG
9 Holzbefestiger Stahl
Wood screws
DIN 97
Steel
Powered by
CAD模型選擇
{sfs_unimarket/holzbefestiger_stahl/holzschrauben/din_97/st/din_97_a2k_fn403.prj},{NB=SFS FN 403 278884 Holzschraube DIN 97 Stahl verzinkt blau 4.5x40},{ARTNR=278884},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=200},{SFSNR=403},{D=4.5},{D3=3.100},{P=2.000},{L=40.0},{DK=8.300},{DS=4.500},{K=2.350},{N=1.000},{T=1.200},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 86
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 97 - FN 403 - verzinkt blau - Slotted countersunk flat head wood screws
Bill of material
SFS FN 403 278884 Holzschraube DIN 97 Stahl verzinkt blau 4.5x40
Order number
278884
278884
Material
Stahl
Quality
Surface
verzinkt blau
Packaging
200
200
SFS - Nr.
403
Nominal thread diameter
4.5
4.5
mm
Core thread diameter
3.100
3.100
mm
Pitch of bolt
2.000
2.000
mm
Nominal length
40.0
40.0
mm
Head diameter
8.300
8.300
mm
Diameter of the unthreaded shank
4.500
4.500
mm
Distance
24.000
24.000
mm
Head height
2.350
2.350
mm
Width of slot
1.000
1.000
mm
Depth of the driving feature
1.200
1.200
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型