目錄: Servomech
Created: 30.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Servomech
CM 2
Servomech
Linearmech linear actuators
Linear servoactuators ISO 15552 series SA PD
Accessories for linear servoactuators SA PD series
Powered by
CAD模型選擇
{servomech/linearmech/sa_pd/accessories/cm_asmtab.prj},{NB=CM_2},{SIZE=2},{GEW=M8},{L=20},{PPATH=cm_asmtpl.prj},{D3=12},{V=27},{W1=16},{U1=39},{Y1=32},{X=65}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Servomech
Description
CM - Male hinge
Bill of material
CM_2
Size
2
2
d3
12
12
mm
v
27
27
mm
w1
16
16
mm
u1
39
39
mm
y1
32
32
mm
□x
65
65
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型