AD HN 40-3/8 -3/8 TAD.4110.166
SERTO
Adaptors
Adaptors brass M
Powered by
CAD模型選擇
{serto/17_adapter/01_adapter_messing_m/ad_hn_40_r.prj},{NB=AD HN 40-3/8 -3/8 TAD.4110.166},{TYPE=AD HN 40-3/8 -3/8},{MATNR=TAD.4110.166},{R=R3/8},{RX=16.662},{R2=R3/8},{R2X=16.662},{SW=17},{L=30.0},{IK1=12.0},{IK2=12.0},{EK=10.5},{KG=3.240},{X1=10.5},{WERKSTOFF=CW617N (Messing)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SERTO
Description
AD HN 40 R - Male threaded adaptor R
Bill of material
AD HN 40-3/8 -3/8 TAD.4110.166
Type
AD HN 40-3/8 -3/8
AD HN 40-3/8 -3/8
Mat.-Nr.
TAD.4110.166
TAD.4110.166
Thread R
R3/8
R3/8
Thread R
R3/8
R3/8
SW
17
17
mm
L
30.0
30.0
mm
i1
12.0
12.0
mm
i2
12.0
12.0
mm
e
10.5
10.5
mm
Weight kg/100
3.240
3.240
kg
Ø2
10.5
10.5
mm
Material
CW617N (brass)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型