目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
VVF1FJ
SEKISUI
Pipe & Fittings
Sch80 PIPE System
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sch80_pipe_system/vanstone_flange_jis_astm.prj},{NB=VVF1FJ},{A=150},{B=6},{AX=1FJ},{L=85.0},{T=32.0},{G=5.5},{D=283.4},{D1=207.0},{PCD=240.0},{N=8},{H=23.0},{M=VVF},{VERS=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
SEKISUI
Description
Vanstone Flange JIS-ASTM
Bill of material
VVF1FJ
Order number
VVF1FJ
VVF1FJ
Size
150
150
mm
Size
6
6
L
85.0
85.0
mm
t
32.0
32.0
mm
G
5.5
5.5
mm
D
283.4
283.4
mm
D1
207.0
207.0
mm
PCD
240.0
240.0
mm
n
8
8
mm
h
23.0
23.0
mm
Material
PVC
CPVC
PVC
CPVC
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型