目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
VT802
SEKISUI
Pipe & Fittings
Sch80 PIPE System
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sch80_pipe_system/reducing_tee.prj},{NB=VT802},{A=80x50},{B=3x2},{AX=802},{H1=101.0},{H2=90.00},{G1=53.40},{G2=53.5},{M=VT},{VERS=19}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 38
HELP_VARIABLE
Company
SEKISUI
Description
Reducing Tee
Bill of material
VT802
Order number
VT802
VT802
Size
80x50
80x50
mm
Size
3x2
3x2
H1
101.0
101.0
mm
H2
90.00
90.00
mm
G1
53.40
53.40
mm
G2
53.5
53.5
mm
Material
PVC
CPVC
PVC
CPVC
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型