目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
DBFV1HG
SEKISUI
Manual Operation Valve
ROTARY DAMPER
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/rotary_damper/rotary_damper_asmtab_din.prj},{NB=DBFV1HG},{STD=DIN},{VERS=5},{A=100},{X=1H},{B=4},{SD=100},{L=52},{H=306},{H1=44},{H2=161},{H3=143},{C1=245},{W=123},{D=229},{C=180.0},{NH=8-18},{N=8.000},{SH=18.000},{MB=PVC},{MS=},{MBX=DBFV},{MSX='','EPDM','V','FKM'},{PPATH=assemblies/rotary_damper_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
SEKISUI
Description
ROTARY DAMPER-DIN/ISO
Bill of material
DBFV1HG
Order number
DBFV1HG
DBFV1HG
Standard
DIN
Size
100
100
mm
Size
4
4
Inch
Ød
100
100
mm
+/-1.5
52
52
mm
H1
44
44
mm
H2
161
161
mm
C1
245
245
mm
W
123
123
mm
Ø
229
229
mm
Ø
180.0
180.0
mm
n-Øh
8-18
8-18
mm
Material of body
PVC
Material of seals
EPDM
FKM
EPDM
FKM
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型