目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BAK332Z
SEKISUI
Electric Valve
K TYPE Electric BALL VALVE
Powered by
CAD模型選擇
{sekisui/electric_valve/k_type_el_ball_valve/k_type_el_ball_valve_sc_jis_asmtab.prj},{NB=BAK332Z},{STD=JIS},{VERS=4},{A=32},{AX1=32},{AX=3S},{B=1 1/4},{SD=32},{L=166},{D1=38.4},{T=1/37},{TX=37.000},{SL=32},{DU=81},{SH=197},{DO=54},{A1=82.5},{A2=76},{B1=63.5},{B2=78.0},{W1=98},{W2=60},{AT=EB-05},{X=55},{Y=-},{M=M6 x 15},{MB=A},{MS=K3},{SV=AC100V},{PPATH=assemblies/k_type_el_ball_valve_sc_asmtpl.prj},{PRAVERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
SEKISUI
Description
K TYPE Electric BALL VALVE (TS socket) - JIS
Bill of material
BAK332Z
Order number
BAK332Z
BAK332Z
Standard
JIS
Size
32
32
Size
1 1/4
1 1/4
Ød
32
32
mm
+/-3.0
166
166
mm
Ød1
38.4
38.4
mm
1/T
1/37
1/37
SL
32
32
mm
ØDu
81
81
mm
h
197
197
mm
Ødo
54
54
mm
A1
82.5
82.5
mm
A2
76
76
mm
B1
63.5
63.5
mm
B2
78.0
78.0
mm
W1
98
98
mm
W2
60
60
mm
Actuator Type
EB-05
EB-05
X
55
55
mm
Y
-
-
mm
Thread
M6 x 15
M6 x 15
Material of body
PVC
HT
PVC
HT
Material of seals
EPDM
FKM
EPDM
FKM
Supply voltage
AC100V
AC200V
AC100V
AC200V
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型